Product  BS-18Q26

Inductive Sensor

With Extended Switching Distance

Order number: 1634917
    • M12 × 1 threaded barrel
    • Chrome-plated brass
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Large switching distance
    • Recessed mountable
    • DC 4-wire, 10…55 VDC
    • Changeover contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101129793
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 41 g

Technical Data

Mounting conditions Flush
Construction size 100 mm
Housing diameter Ø  12  mm
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -30…+85 °C
Protection class IP68

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top