Product DT04-2P-S-2/TXL
Supply Cable - M12 Power
Extension Cable
Order number: 100030348- M12 female connector, S-coded, straight, 4-pin (3+PE)
- M12 male connector, S-coded, straight, 4-pin (3+PE)
- Sheathing material: PUR
- Jacket color: red
- Highly resistant against oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame-retardant
- Halogen-free
- RoHS-compliant
- Protection class: IP65, IP67, IP69K
- Cable length: 0.3 m

General data
| EAN | 4047101557909 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 83 g |
Technical Data
| Application | Power |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, S-coded |
| Number of pins | 3+PE |
| Connector body | Plastic, TPE, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, S-coded |
| Number of Pins | 3+PE |
| Connector body | Plastic, TPE, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 16 A |
| Cable diameter | Ø 7.4 mm |
| Cable length | 0.30 m |
| Cable jacket | PUR, Red |
| Number of Conductors | 4 |
| Protection class | IP65, IP67, IP69K |
| Special features | Suitable for drag chain use |

