Product PT10R-2003-U1-H1143/X
Measuring Light Screen
Receiver
Order number: 3039582Alternative order number : 39582
- Minimum target size 19 mm
- Scan field 448 mm
- Max. sensing range 17 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488395827 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1006.97 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 11.4…14 VDC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Metal, AL |
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

