Product  BRO.T.SAFETY-SOLUTIONS_IP67.DE

Pressure Transmitter

IO-Link with Two Switching Outputs

Order number: 100022263
    • Fully welded metal measuring cell
    • Pressure range 0…60 bar rel.
    • Pressure peak orifice
    • 18…33 V DC
    • NO/NC contact, 2 × PNP/NPN outputs, IO-Link
    • Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Connector device, M12 × 1
#

General data

EAN 4047101529906
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 96 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top