Product RI120P1-QR20-LU4X2-0.24-AMP01-3P
Pressure Transmitter (Rotatable)
With Analog Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Order number: 6833839- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…16 bar rel.
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22

General data
| EAN | 4047101378481 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 336 g |
Technical Data
| Operating voltage | 18…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69K |
| Approvals | ATEX II 3 D, ATEX II 3 G, CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 1145 KB |
| English | 1133 KB |
| French | 1135 KB |
| Spanish | 1133 KB |
| Czech | 1134 KB |
| Dutch | 1133 KB |
| Romanian | 1134 KB |
| Russian | 1230 KB |
| Polish | 1135 KB |
| Chinese | 1238 KB |
| Turkish | 1134 KB |
Approval
Approval/Declaration
CAD File
Configuration File
Configuration Software
Instructions for Use
Manual
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 312 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
REI-10SA1S-2B1024-H1181 | 100010324 |
|
RKC5.301T-1.5-RSC4T/TXL320
Adapter cable (for uses such as connecting the sensor to the USB-2-IOL-0002 programming unit); M12 female connector, straight, 5-pin to M12 male connector, straight, 3-pin; cable length: 1.5 m; jacket material: PUR, black; cULus approved; RoHS compliant; protection class IP67 |
6625005 |
Connectivity accessories
|
IVU2PTGB25 | 3090750 |

