Product BRO.P.CONNECTORS-DEUTSCH_SUPERSEAL.DE
Inductive Linear Position Sensor
Order number: 1590753- Rectangular, plastic
- Many mounting possibilities
- P1-Ri-QR14/Q17L included in delivery
- LED indicates measuring range
- Immune to electromagnetic interference
- Extremely short blind zones
- Resolution, 12-bit
- 4‐wire, 8…30 VDC
- Analog output
- 0.5…4.5 V
- Cable connection

General data
| EAN | 4047101260076 |
| eCl@ss-Code (V5.1.4): | 27270702 -/- Inductive linear position sensor |
| Customs tariff number | 90318020000 |
| Country of origin | DE |
| Weight | 120 g |

