Product AD-FKM5-FSM5.554/YE
Frequency Transducer/Pulse Counter
2-channel
Order number: 7580229- Input circuits monitored for wire-break and short-circuit
- Parameterized via PC
- Complete galvanic isolation
- Removable screw terminals
- ATEX use in Zone 2, cUL
- SIL 2

General data
| EAN | 4047101420456 |
| eCl@ss-Code (V5.1.4): | 27230220 -/- Rotation speed monitor |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 170 g |
Data Sheets
| German | 950 KB |
| English | 950 KB |
| French | 950 KB |
| Spanish | 949 KB |
| Czech | 949 KB |
| Dutch | 950 KB |
| Romanian | 950 KB |
| Russian | 930 KB |
| Polish | 951 KB |
| Chinese | 978 KB |
| Turkish | 951 KB |

