Product GEN-2G
excom I/O System
Multiprotocol Gateway for Ethernet
Order number: 100000127- Gateway for Ethernet fieldbus communication
- Connection of the excom station to the intrinsically safe Ethernet fieldbus
- Support for Ethernet protocols Modbus TCP, EtherNet/IP and PROFINET
- Integrated 2-port switch, 100 Mbps
- Two RJ45 connectors for fieldbus connection
- Mounting in zones 1 and 2 and in non-Ex areas

General data
EAN | 4047101434767 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 155 g |
Technical Data
Network protocol | EtherNet/IP, PROFINET, Modbus TCP |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | Gateway |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | ATEX, IECEx |
Data Sheets
Approval
Configuration File
Configuration Software
Firmware
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |