Product BL67-PG-EN-V3-WV
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 100039012- Smooth sonic transducer face
- M30 cylindrical design, potted
- Connection via M12 × 1 male connector
- Measuring range adjustable via teach-in
- Temperature compensation
- Blind zone: 30 cm
- Range: 300 cm
- Resolution: 1 mm
- Adjustable switching hysteresis
- Aperture angle of sonic cone: ± 5 °
- Switching output, push-pull (PNP/NPN)
- NO/NC programmable
- IO-Link

General data
| EAN | 4047101596458 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 116 g |
Technical Data
| Protection class | IP67 |
| Approvals | CE, cULus |
| Ambient temperature | -25…+70 °C |
General data
| EAN | 4047101596458 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 116 g |
Technical Data
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Functional accessories
|
TL50BLGY1B1RQ | 3092115 |
Connectivity accessories — Power supply
|
SLM50B6 W/30 | 3075017 |
Connectivity accessories — Network
|
LG10A65PUQ | 3057581 |
|
INS.P.LED_LIGHTING-WLS70_DC.FR | 220918_FR |
|
SMU315FV
Photoelectric sensor, series MINI-BEAM, sensing mode: glass fiber-optic sensor, rectangular housing with 2 m cable, 24-240 VUC supply voltage, relay |
3052573 |

