Product WM1 WIDERSTANDSMODUL
Bus Terminating Resistor
Order number: 6825346- Terminating resistor for PROFIBUS-DP applications
- 5-pin, reverse-keyed, active
- M12 × 1 male connector to 7/8” male connector
- 7/8″ male connector for power supply
- Protection class: IP67 (screwed together)
- Temperature: -40 °C…+75 °C
- Note: This is an active terminating resistor.
- Active terminating resistors are more stable than passive
- terminating resistors and probably improve
- performance when higher baud rates are used.
- Note: This is an active terminating resistor. Active terminating resistors are more stable than passive terminating resistors and are likely to improve performance when higher baud rates are used.

General data
| EAN | 4047101108491 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85332100000 |
| Country of origin | DE |
| Weight | 126 g |
Technical Data
| Network protocol | PROFIBUS-DP |
| Device type | Bus terminating resistor |
| Protection class | IP67 |

