Product  VB2-FKMV5-FSMV5.205-FSMV5.305/S2550

2-Way Splitter

For RFID Bus Line Topology

Order number: 6636989
    • M12 female connector to 2 × M12 male connector
    • Stainless steel coupling nut
    • RoHS compliant
    • Protection class: IP67
#

General data

EAN 4047101656237
eCl@ss-Code (V5.1.4): 27250316 -/- Passive sensor/actuator junction
Customs tariff number 85366990990
Country of origin CN
Weight 47 g

Technical Data

Application Signal
Design Y-splitter
Connector A Female, M12 × 1
Connector B 2 x Male, M12 × 1
Number of Drops/Branches 2
Voltage 60 V

Mounting accessories

6936170

Select Country

Turck worldwide

to top