Product RKM 44P-2M
Power Cable
Connection Cable
Order number: U-97254- 7/8″ female connector, straight, 4-pin
- Power Tray/Exposed Run/Direct Burial Cable
- TPE jacket, black, 4 × 14 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL 1100, CSA FT1, CSA FT4

General data
| EAN | 4047101627619 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 644 g |
Technical Data
| Application | Power |
| Design | Connection Cable |
| Connector A | Female, 7/8″-16 UN, Straight |
| Number of pins | 4 |
| Connector body | Plastic, PVC, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 18 A |
| Cable diameter | Ø 15.37 mm |
| Cable length | 2.0 m |
| Cable jacket | TPE, Black |
| Number of Conductors | 4 |
| Protection class | IP67, IP68, IP69, IP69K |
| Approvals | UL 2237, CE, UKCA, RoHS |

