Product  STP-M12D-406

Extension Cable

Ethernet Cable

Order number: 3806414

Alternative order number : 806414

    • M12 × 1 female connector, straight, 4-pin, D-coded
    • Grip: PUR, black
    • Coupling nut: nickel-plated brass
    • RJ45 male connector, 8-pin
    • Gold-plated contacts, 8 × 24 AWG
    • Cable diameter: 6.20 mm
    • Cable jacket: PUR, green
    • Protection class IP67
    • Temperature range: -40…+70 °C
    • Rated voltage: 50 VDC/VAC
    • Ampacity: 2 A
    • Shielded
    • Cable length: 1.83 m
#

General data

EAN 662488049515
eCl@ss-Code (V5.1.4): 27069090 -/- Cable, line (misc., not classified) [BAB084001]
Customs tariff number 85444290900
Country of origin TW
Weight 90.72 g

Technical Data

Cable length 1.830  m

Select Country

Turck worldwide

to top