Product  TXF-MV-01

Ultrasonic Sensor

diffuse mode sensor

With Analog Output

Order number: 3002729

Alternative order number : 02729

    • LED indicates signal intensity
    • Cable, PVC, 2 m, 5-wire
    • Temperature compensation selectable via DIP switch
    • Blind zone: 20 cm
    • Range: 800 cm
#

General data

EAN 662488027292
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin US
Weight 1045 g

Technical Data

Protection class IP67

Select Country

Turck worldwide

to top