Product PSU67-3P-1S-2L-24250-IOL-F
Photoelectric Sensor
Laser Distance Sensor (Triangulation)
With Analog Output
Order number: 3094885Alternative order number : 94885
- 4-digit 7-segment LED display
- 3 buttons
- Output indicator (yellow)
- IP67/69K
- ECOLAB-certified
- Range: 25…100 mm
- Laser class 1, red, 655 nm, acc. to IEC 60825-1:2007
- Operating voltage: 12…30 VDC
- Analog output: 4 … 20 mA
- Rectangular model with offset M18 thread
- Stainless steel case (1.4404 )

General data
| EAN | 662488948856 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 157 g |
Technical Data
| Electrical connection | Connector |
| Dimensions | 43.5 x 18 x 57.5 mm |
| Protection class | IP67/IP68/IP69 |
Connectivity accessories
Connectivity accessories — Power supply
|
AI43Ex | UKCA - TÜV 21 UKEX 7057 |
|
RKS4T-6/TXL | 6628706 |
|
Q45VR2FQ | 3037005 |
|
TL50RALSQP | 3016693 |
|
PKG4M-1.5-PSG3M/TEL | 6626415 |
Connectivity accessories — I/O
|
SLPCR25-690P8 | 3083623 |
|
PT600R-2008-I2-DA91/X | 6836660 |

