Product  FS100-300L-30-2UPN8-H1141

Flow Sensor

Order number: 100000970
    • Screw-in adapter with process connection G1/2 inch male thread included in delivery
    • M18 × 1.5 female to G1/2 inch male thread
    • Electronics housing material/contact with medium 1.4404 (316L)/1.4571 (316Ti)
    • Immersion depth 16.9 mm
    • Process value display with bar graph
    • Flow monitoring for liquid media
    • Protection classes IP66, IP67 and IP69K
    • Adjustment of flow speed via teach function
    • 10…33 VDC
    • NO/NC contact, PNP/NPN output, IO-Link
    • Connector, M12 × 1
#

General data

EAN 4047101446098
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261021000
Country of origin DE
Weight 374 g

Technical Data

Function Flow monitoring
Design With display (integrated probe)
Process connection G 1/2″ male thread
Bar length (L1) 45  mm
Immersion depth (L) 16.9  mm
Medium liquids
Operating voltage 10…33 VDC
Output function NO/NC programmable, PNP/NPN
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV
Medium temperature -25…+85 °C
Ambient temperature -40…+80 °C
Protection class IP66/IP67/IP69K
Approvals CE, cULus

Mounting accessories

100001987
100001988
100001989
100001990
100001991

Connectivity accessories

6625025
6625013

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top