Product LSRP-2000
Inductive Sensor
Order number: 4602931- Threaded barrel, M8 x 1
- Nickel-plated brass
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101396218 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 21 g |
Technical Data
| Mounting conditions | Non-flush |
| Construction size | 47.6 mm |
| Housing diameter | Ø 8 mm |
| Housing material | Metal, CuZn, Nickel Plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

