Product XS4SO
Safety Module
Safety Output Module
Order number: 3085073Alternative order number : 85073
- Only for use with XS26-2xx safety controller
- PLe acc. to ISO 13849‐1
- SIL 3 acc. to IEC 61508 and IEC 62061
- 4 independent safety outputs
- Protection class IP20

General data
EAN | 662488850739 |
eCl@ss-Code (V5.1.4): | 27250308 -/- Safety module (periphery) |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 255 g |
Technical Data
Function | Extension module |
Design | Terminal chamber |
Electrical connection | Removable terminal block, reverse polarity protected, screw connection |
Housing material | Plastic, PC, Black |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |