Product NCLS-WA7
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3033898Alternative order number : 33898
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488338985 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 680 g |
Technical Data
| Cable length | 9.0 m |
| Construction size | 46 x 40.1 x 69.8 mm |
| Housing diameter | Ø 30 mm |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

