Product M12FTH4Q
Temperature and Humidity Sensor
With Serial Interface
For Connecting to a DX80 Radio Node
Order number: 3025895Alternative order number : 25895
- Robust metal housing
- Ambient temperature: -40…+85 °C
- Protection class IP67
- Relative humidity: 0…100 %
- Resolution: 0.1 %
- Temperature measuring range: -40…+85 °C
- Resolution: 0.1 °C
- Operating voltage: 3.6…5.5 VDC
- Serial interface to connect a DX80 radio participant

General data
| EAN | 662488258955 | 
| Customs tariff number | 90258040890 | 
| Country of origin | US | 
| Weight | 68.04 g | 
Technical Data
| Function | Temperature/humidity sensor | 
| Device type | Sensor | 
| Design | Tube | 
| Antenna connection | No radio participant | 
| Communication protocol | 1-wire-serial | 
| Electrical connection | Connector, M12 × 1 | 
| Housing material | Metal, Grey | 
| Ambient temperature | -40…+85 °C | 
| Protection class | IP67 | 


 
										 
					
				 
					
				 
					
				