Product GEN-N
excom I/O System
Multiprotocol Gateway for Ethernet
Order number: 100000129- Gateway for Ethernet fieldbus communication
- Connection of the excom station to the Ethernet fieldbus
- Support for Ethernet protocols Modbus TCP, EtherNet/IP and PROFINET
- Integrated switch, 10/100 Mbps
- Two RJ45 connectors for fieldbus connection

General data
EAN | 4047101434774 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 137 g |
Technical Data
Network protocol | EtherNet/IP, PROFINET, Modbus TCP |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | Gateway |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
German | 380 KB |
English | 379 KB |
French | 380 KB |
Spanish | 380 KB |
Czech | 380 KB |
Dutch | 379 KB |
Romanian | 380 KB |
Russian | 402 KB |
Polish | 380 KB |
Chinese | 441 KB |
Turkish | 380 KB |
Approval
TÜV 21 ATEX 8643 X | 1542 KB |
IECEx TUR 21.0012X | 340 KB |
EC declaration of conformity | 109 KB |
FM23US0051X | 939 KB |
FM23CA0037X | 974 KB |
JPEX | 244 KB |
Configuration File
Configuration Software
Firmware
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |
Quick Start Guide
Connectivity accessories — Network
![]() |
RJ45S-RJ45S-4422-2M | 6635218 |