Product B81121-0/PG9
PROFIBUS Cable
PUR Cable Jacket
Order number: 6914122- PROFIBUS cable: 2 × 0.34 mm2
- Jacket material: PUR, color: violet
- Jacket diameter: 8.2 mm
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant acc. to DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2
- Halogen free acc. to DIN EN 50267-2-1, VDE 0482-267-2-1, IEC 60754-1
- Free from silicone, PVC and LABS
- Resistant to microbes and hydrolysis
- RoHS compliant
- UL approved
- M12 female, straight, reverse-keyed
- M12 male connector, straight, reverse-keyed
- Cable length: 10 m

General data
| EAN | 4047106118754 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 765 g |
Technical Data
| Application | Data |
| Network protocol | PROFIBUS-DP |
| Connector A | Male, M12 × 1, Straight, B-coded |
| Number of pins | 5 |
| Housing material | Plastic, TPU |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Voltage | 60 V |
| Current | 4 A |
| Approvals | UL |

