Product FEN20-4IOL
Safety Light Curtain
Emitter/Receiver Pair
Integrated Muting Function
Order number: 3084492Alternative order number : 84492
- Electrical connection via RDLP‐8 with open end or via DELPE‐8 with male M12 x 1, 8‐pin
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Resolution can be reduced
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 1250 mm (L1)
- Mounting bracket included in delivery

General data
| EAN | 662488844929 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 2607 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Mounting accessories
|
LEDGA62X62M | 3073801 |

