Product TXF-M22W-RJ45-5M
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3027000Alternative order number : 27000
- Male M12 × 1, 4-pin
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488270001 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 62.6 g |
Technical Data
| Protection class | IP67 |

