Product UM-FA-11A
Safety Relay
For OSSD and Potential-Free Contacts
Order number: 3081228Alternative order number : 81228
- Adjustment via DIP switch
- 2 safety switching outputs (NO)
- 1 auxiliary switching output (NC)
- Max. 7 A
- Operating voltage 24 V AC/DC +‐10 %
- Protection class IP54
- Safety category 4 acc.to ISO 13849-1 (EN 954-1)
- Safety Integrity Level (SIL) 3 acc. to IEC 61508/62061
- Performance level (PL) e acc. to ISO 13849-1
- Stop category 0 acc. to IEC/EN 60204-1

General data
| EAN | 662488812287 |
| eCl@ss-Code (V5.1.4): | 27371690 -/- Relay (safety technology) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 261 g |
Technical Data
| Function | Safety relay |
| Design | Terminal chamber |
| Operating voltage | 21…28 VAC / 21…28 VDC |
| Output function | NO/NC |
| Electrical connection | Removable terminal block, reverse polarity protected, screw connection |
| Housing material | Plastic, PC |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |

