Product FTCI-G1/4A4-D10/L050
Photoelectric Sensor
Retroreflective Laser Sensor with Polarizing Filter
Order number: 3073235Alternative order number : 73235
- Cable, PVC, 2 m
- Protection class IP67
- LED, all-round visible
- Sensitivity adjusted via potentiometer
- Microprism reflector BRT-51X51BM recommended for ranges up to 10 m and self-adhesive reflector film BRT-TVHG-2X2 for ranges up to 1.5 m; included in scope of delivery
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488732356 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 75 g |
Technical Data
| Cable length | 2.0 m |
| Construction size | 31 x 15 x 35 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Plastic, ABS |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |

