Product TP-504A-DN25K-H1141-L100
Flow Monitoring
Immersion Sensor with Integrated Processor
Order number: 6870003- Sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- Status indicated via LED chain
- Sensor made of PVDF
- DC 3-wire, 19.2…28.8 VDC
- NO contact, PNP output
- Connector device, M12 × 1

General data
| EAN | 4047101171358 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 148 g |
Technical Data
| Detection type | Calorimetric |
| Design | Immersion |
| Process connection | G 1/2'' |
| Operating voltage | 19.2…28.8 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PVDF |
| Ambient temperature | -20…+80 °C |
| Protection class | IP67 |
| Approvals | UL |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |

