Product QMT-18
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3033877Alternative order number : 33877
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function

General data
| EAN | 662488338770 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 607 g |
Technical Data
| Cable length | 9.0 m |
| Construction size | 30 x 25 x 50.2 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |

