Product  BAT23SM8

Photoelectric Sensor

Switching Light Screen

Receiver

Order number: 3002664

Alternative order number : 02664

    • Cable, 2 m, 5-wire
    • Protection class IP65
    • Scan field 67 mm
    • Minimum target size 9.5 mm
    • Operating voltage: 10 … 30 VDC
    • Programmable connection for reduced sensing range
    • 2 slot nuts including M5 screws for wall mounting included in the scope of delivery
#

General data

EAN 662488026646
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin MX
Weight 349.27 g

Technical Data

Max. range 2000  mm
Operating voltage 10…30 VDC
Output function NO contact, PNP/NPN
Current output 125 mA
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, AL, Grey
Ambient temperature -20…+70 °C
Protection class IP65

Select Country

Turck worldwide

to top