Product FCS-DN25A4-NAEX0/L100
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3803476Alternative order number : 803476
- Connection via 200 m cable, PUR with M8 male connector
- LED emitter, red
- Operating voltage: 10…30 VDC
- PNP switching output, NO contact

General data
| EAN | 662488024437 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 18 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.20 m |
| Housing material | Plastic, PUR, Black |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Functional accessories
|
WLS28-2CW285XQ | 3087795 |
|
PT60R-2004-U1-DA91 | 6837623 |
|
WKC4.5T-P7X3.1-8/TXO3700 | 6631988 |

