Product  VBRS4.4-2RKC4T-0.3/0.3/TEL

2-Way Splitter

Y-Splitter with Cable, Male Connector M12 × 1 - 2 × Female Connectors M12 × 1

Order number: 6628197
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame-retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • RoHS-compliant
    • Protection class IP67
    • 4/3-pin
    • Cable length: 0.3/0.3 m
#

General data

EAN 4047101348170
eCl@ss-Code (V5.1.4): 27250316 -/- Passive sensor/actuator junction
Customs tariff number 85444290900
Country of origin CN
Weight 70 g

Technical Data

Application Signal
Design Y-splitter with cable
Connector A Male, M12 × 1, Straight
Connector B 2 x Female, M12 × 1, Straight
Number of Drops/Branches 2
Voltage 250 V
Cable length 0.30  m
Cable jacket PVC, Black

Mounting accessories

6936170
6936206

Select Country

Turck worldwide

to top