Pressure Transmitters for Demanding Applications

Minneapolis, MN - February 27, 2017

Turck introduces the PT2000 line of pressure transmitters, which offers a welded stainless steel measuring cell for increased durability and increased chemical compatibility. These transmitters have no elastomer seals and all wetted materials are 316L stainless steel, providing an ideal solution for water pumping, hydraulic, and refrigeration applications.

The transmitter housing is gel filled, eliminating problems caused by condensation in applications with a wide range of temperatures, such as pumping ground water. Additionally, the housing is more compact than existing solutions, suiting it for applications with space constraints. The transmitter is capable of handling pressures up to 1000 bar as well as process media up to 135 °C.

Equipped with a standard M12 connector that is available in multiple wiring configurations, the PT2000 is easily integrated into existing applications. The new pressure transmitter is also available with process connections such as NPT, BSPP and SAE, which are commonly used in North American hydraulic applications.

“The PT2000 line gives customers a robust, stainless steel solution in a compact, economical package,” explained Rich Tallant, Product Manager for sensors. “Furthermore, with a variety of connection options, it provides a valuable solution for a wide range of applications.”

The PT2000 offers multiple output signals to provide additional options for customers and allowing the offering to adapt to users’ existing control circuitry; 4-20 mA, 0-10 V, ratiometric, 1-6 V, and 0-5 V. Additionally, it carries an IP67 rating, and has an operating temperature range of -40 to +135 °C.

Turck introduces the PT2000 line of pressure transmitters, which offers a welded stainless steel measuring cell for increased durability and increased chemical compatibility. These transmitters have no elastomer seals and all wetted materials are 316L stainless steel, providing an ideal solution for water pumping, hydraulic, and refrigeration applications.

The transmitter housing is gel filled, eliminating problems caused by condensation in applications with a wide range of temperatures, such as pumping ground water. Additionally, the housing is more compact than existing solutions, suiting it for applications with space constraints. The transmitter is capable of handling pressures up to 1000 bar as well as process media up to 135 °C.

Equipped with a standard M12 connector that is available in multiple wiring configurations, the PT2000 is easily integrated into existing applications. The new pressure transmitter is also available with process connections such as NPT, BSPP and SAE, which are commonly used in North American hydraulic applications.

“The PT2000 line gives customers a robust, stainless steel solution in a compact, economical package,” explained Rich Tallant, Product Manager for sensors. “Furthermore, with a variety of connection options, it provides a valuable solution for a wide range of applications.”

The PT2000 offers multiple output signals to provide additional options for customers and allowing the offering to adapt to users’ existing control circuitry; 4-20 mA, 0-10 V, ratiometric, 1-6 V, and 0-5 V. Additionally, it carries an IP67 rating, and has an operating temperature range of -40 to +135 °C.

Select Country

Turck worldwide

to top