

QR20 angle sensor: with Deutsch connector and SAE J1939 ideal for mobile machinery
Robust Angle Sensors for Mobile Equipment
Turck's robust QR20 sensors with SAE J1939 and Deutsch connectors guarantee reliable angle measurement on mobile machinery
Turck is expanding its QR20 encoder portfolio to include variants with Deutsch connectors overmolded at the factory. This connection and the contactless design principle ensure continuous IP68/IP69K protection – from the sensor to the interface. In combination with the extreme mechanical resistance against shocks, vibrations and tensile loads on the cables, the inductive angle sensors are ideal for use in mobile machinery. Users save time during installation as the devices can be installed without a protective housing or strain relief in the cable management system.
Your Benefits
- Overmolded Deutsch connector guarantees IP68/IP69K protection
- Robust design withstands shocks, vibrations and tensile load
- SAE J1939 and analog variants for easy integration
- Different angle ranges for optimum resolution
Flexible interfaces for easy integration
The variant with an SAE J1939 output can be easily integrated into compatible networks. Alternatively, Turck offers a version with an analog voltage output. Besides the 360° full range, seven defined angle ranges between ±10° and ±120° are available to users for rapid commissioning of the analog sensors. If only one section of the angle range needs to be captured, the resolution of the sensor can be maximized accordingly.
Robust angle measurement for mobile machines
Typical applications for the QR20 sensors include angle measurement on lifting arms, pantographs, snow clearing vehicles, combine harvesters or lifting devices in commercial vehicles as well as in agricultural and construction machinery.
INDUSTRIES
- Mobile equipment
KEY FUNCTIONS
- Inductive, contactless measuring principle
- SAE J1939 or analog output with different angle ranges
- Fully overmolded Deutsch connector
- Plug & play installation
RELATED CONTENT

Family Member: Dynamic Inclinometer with CANopen
Learn more about Turck´s QR20 inclinometers with a CANopen interface for mobile equipment

Family Member: Inclinometer Sensors with Analog Output
Learn more about Turck's inclination sensors with fused MEMS/gyroscope signal with conventional analog output
PRODUCT DATA

All Details about the QR20 Angle Sensors with SAE J1939 and Deutsch Connectors
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more
DIGITAL SHOWCASE
Select Country
Turck worldwide