Turck offers easy-to-implement status and plain text displays with the Banner SD50 multifunction display
LED Matrix Display with Status and Plain Text Display
Robust SD50 multifunctional display simplifies communication of machine or process information in industrial environments
Turck is expanding its LED display portfolio with the SD50 programmable matrix LED display from its partner Banner Engineering. The display for visualizing machine, process or operator data provides information on operating states, process steps or faults in a way that is easy to read and visible from afar. Typical areas of application are order picking stations, mobile robots (AGVs), conveyor systems or machine control panels. The white 8×96 LED matrix is supplemented on each side with eight multicolor RGB LEDs that visualize easy-to-interpret status signals. The 300 × 50 mm module has an IP65 housing with an M12 plug connection.
Your Benefits
- Clear communication of key information directly on the machine
- Better visibility even from distances > 2 meters
- Easy commissioning with Pro Editor software
Setup without programming
Turck offers the SD50 in three communication variants: Discrete Control, IO-Link and Modbus RTU. It is configured with Banner Engineering's Pro-Editor software. This enables the user to set whether the SD50 functions as a text display, displays measured values or visualizes timers or counters without any programming required. These modes make it suitable for simple signal applications as well as for data-based visualizations directly from the controller. Depending on the model, the SD50 displays up to 16 static or 32 running characters.
INDUSTRIES
- Logistics and Intralogistics
- Mechanical and plant engineering
KEY FUNCTIONS
- Communication: Switching signals, Modbus RTU or IO-Link
- Multiple alphanumeric strings with 16 static or up to 32 running characters
- Additional RGB LED for light signals
- Application-specific operating modes
RELATED CONTENT
Technology Page: For Those Who Want to Know More
Technical background information about Turck´s pick-to-light solutions
PRODUCT DATA
All Details about the SD50 Matrix LED Displays
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more
DIGITAL SHOWCASE
Select Country
Turck worldwide


