TURCK’s new W20 ring sensors, with diameters ranging from 6 to 50 mm, provide process and diagnostic data for feeding and counting tasks as well as predictive maintenance

Inductive Ring Sensors with IO-Link

TURCK’s flexibly configurable W20 ring sensors provide process and diagnostic data for feeding and counting tasks

Greater flexibility simplifies inventory management and project planning

A key feature of the sensors—which are available in eight ring diameters ranging from 6 to 50 mm—is their flexible configurability: sensitivity, switching logic, output type, and static or dynamic operating mode can be set via both IO-Link and a teach adapter. In addition to process data, the devices provide comprehensive diagnostic information—such as operating hours, switching cycles, and temperatures—that supports condition monitoring and predictive maintenance. 

Typical applications include feeding systems for automatic screwdriving machines, part counting and sorting in conveyor systems, as well as wire breakage and jam detection. In dynamic mode, the ring sensors detect even very small and fast-moving parts with an adjustable pulse length and high repeatability. 


INDUSTRIES

  • Manufactoring
  • Machine building

KEY FEATURES

  • IO-Link for measured values and diagnostic data 
  • Configurable static and dynamic operating modes 
  • Two selectable oscillation frequencies for close-proximity mounting 
  • Eight ring diameters ranging from 6 to 50 mm 
  • IP67 protection rating

RELATED CONTENT

Technology Page: For Those Who Want to Know More

Technical background information on field logic controller


At a Glance: Process Optimization with IO-Link

IO-Link is essential for paving the way for efficient, digital production


PRODUCT DATA

All details about inductive W20 ring sensors

Approvals, data sheets, technical specifications, manuals, certificates, CAD data, and more


Select Country

Turck worldwide

to top