TURCK’s CMVT-M8TE Vibration Sensor: Raw data recording up to 64 kHz and bearing condition parameters for root cause analysis on rotating machinery

CMVT-M8TE provides raw data for vibration analysis

TURCK’s CMVT-M8TE vibration sensor outputs raw acceleration data at up to 64 kHz via IO-Link and enables frequency analysis in the TAS vibration monitor without a controller

TURCK is expanding its CMVT vibration sensor series with the single-axis CMVT-M8TE for condition monitoring of rotating machinery, such as drives, gearboxes, pumps, centrifuges, or fans. The sensor outputs the raw acceleration data from its MEMS sensing element via the BLOB transfer of the IO-Link specification, rather than internally compressing it to a threshold value. At a sampling rate of up to 64 kHz, it transmits up to 320,000 samples per recording. This allows users to determine whether an imbalance, a misaligned shaft, or incipient bearing damage is causing the vibration. The sensor evaluates vibrations in accordance with DIN ISO 10816-3 and additionally provides a bearing condition rating in four levels according to DIN ISO 13373-3.

Your Benefits

  • Identify the cause of vibration without a control program or additional software
  • Detect incipient bearing damage early through sampling at up to 64 kHz
  • Assess bearing condition without the need for analysis; four defined levels according to the standard
  • Retrofitting possible on machines without available control capacity

Frequency analysis with a single mouse click—no control program required

TURCK has integrated BLOB transfer and Fast Fourier transform into the vibration monitor of the TURCK Automation Suite (TAS), which is available for free download. A single mouse click triggers the recording. The monitor displays the cyclic parameters, the raw data on the time axis, and its spectrum on the frequency axis. All values can be exported as a CSV file. For an initial measurement, all you need is a sensor, an IO-Link master, and a laptop. The BLOB transfer provides a snapshot within a configurable time window of just a few seconds.

Three implementation levels for integration into the system

The user decides how deeply the sensor is integrated into the automation system. The two PNP outputs switch independently as soon as a configured event occurs and directly control indicator lights. The parameter values are continuously transmitted to the controller via IO-Link or as a 4…20 mA signal. Users can also trigger the BLOB transfer from within the control program and process the raw data there. The sensor can be easily mounted using an M8 screw thread, adapters for other thread sizes, or a magnetic mount.


KEY FEATURES

  • BLOB transfer via IO-Link for up to 320,000 acceleration values per recording
  • MEMS sensor with a sampling rate of up to 64 kHz, measurement range ±48 g, frequency content up to 12 kHz
  • Bearing condition rating according to DIN ISO 13373-3 in four levels, evaluation according to DIN ISO 10816-3
  • TAS vibration monitor with integrated FFT and CSV export, available as a free download
  • IO-Link, two PNP switching outputs, and 4…20 mA for standalone or PLC-based use

RELATED CONTENT

Family Member: Combined Vibration/Temperature Sensor with IO-Link

Turck's CMVT sensor evaluates vibration and temperature data internally and thus also the easy retrofitting of condition monitoring in existing plants


Family Member: Magnetic Field/Temperature Sensor with IO-Link

Turck's CMMT condition monitoring sensor detects magnetic field changes on three axes and thus opens up new application fields. Learn more!


Family Member: Condition Monitoring Sensor with IO-Link

Turck's CMTH combined humidity and temperature sensor is available in a compact variant with improved IIoT integration for smart condition monitoring applications. Learn more!


At a Glance: Condition Monitoring Greenfield

The predictive strategy for your new plant 


At a Glance: Condition Monitoring in Existing Systems

Customized condition monitoring solutions using precise sensors and secure wireless networks


Technology Page: For Everyone Wanting to Know the Details Exactly

Technical background information for condition monitoring 


PRODUCT DATA

All Details about the CMVT-M8TE1X-LI2IOL-H1141 Vibration Sensor

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


Select Country

Turck worldwide

to top