A-Size Powerfast Tees

TURCK's A-Size Powerfast Tees are now available in 3- or 4-pin offerings for both standard and alternate keyway options. The tees come with both integral connector and cabled extension offerings to be able to fit into any application. These products are rated IP67, IP68 and NEMA 1, 3,4 and 6P. This overmolded solution is in the process of obtaining the UL2237 listing for both standard and alternate keyway options.

  • Ideal for use in motors, heating and lighting in automotive, material handling and conveying applications
  • Customizable power connector option with integral connectors stemming from tee mold body
  • Cabled extensions in both tee and small-h style splitter offerings coming soon!
  • Allows for the A-Size Powerfast connector offering to be a complete power distribution system with additional modularity from these tees

Select Country

Turck worldwide

to top