 
       
       
      Introducing New Compact FEN20 Industrial Ethernet I/O Modules
Minneapolis, MN - September 23, 2015
Turck’s new compact Ethernet multiprotocol I/O modules make standard switching signals quickly and effectively bus-capable. Thanks to their multiprotocol plug-and-play functionality, the FEN20 devices with digital inputs and outputs are immediately ready for use in PROFINET®, Modbus® TCP or EtherNet/IP™ systems. The device detects the protocol used by listening to the communication traffic during the startup phase.
The FEN20 devices are available in two different designs. The small 4DIP-4DXP, which measures as just 55 x 62.5 x 30 mm, fits in small control boxes, control panels or other existing housings and can also be retrofitted to make push buttons and LED indicators quickly Ethernet ready. The large 16DXP variant, which measures 57 x 152 x 47 mm, is designed for the same type of application and provides up to 16 I/Os. As a DXP variant it can be operated both as an input or output. The module also provides the division of the I/O-signals into three independent potential groups which are isolated from each other – which can be used for safety shutdowns – and can be centrally controlled.
Both devices are equipped with an integrated web server to display diagnostic information and provide access to configuration parameters. The web page was created to offer a responsive design so that even a smartphone can be used for simple diagnostics.
Turck’s new compact Ethernet multiprotocol I/O modules make standard switching signals quickly and effectively bus-capable. Thanks to their multiprotocol plug-and-play functionality, the FEN20 devices with digital inputs and outputs are immediately ready for use in PROFINET®, Modbus® TCP or EtherNet/IP™ systems. The device detects the protocol used by listening to the communication traffic during the startup phase.
The FEN20 devices are available in two different designs. The small 4DIP-4DXP, which measures as just 55 x 62.5 x 30 mm, fits in small control boxes, control panels or other existing housings and can also be retrofitted to make push buttons and LED indicators quickly Ethernet ready. The large 16DXP variant, which measures 57 x 152 x 47 mm, is designed for the same type of application and provides up to 16 I/Os. As a DXP variant it can be operated both as an input or output. The module also provides the division of the I/O-signals into three independent potential groups which are isolated from each other – which can be used for safety shutdowns – and can be centrally controlled.
Both devices are equipped with an integrated web server to display diagnostic information and provide access to configuration parameters. The web page was created to offer a responsive design so that even a smartphone can be used for simple diagnostics.
Select Country
Turck worldwide

