Product  TL50GYRAOSKQ

LED Display

Tower Light

Order number: 3803296

Alternative order number : 803296

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • M12 x 1 male
    • Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
    • Parameterizable via IO-Link
    • Beeper: Omnidirectional, sealed, continuous tone max. 99 dB
#

General data

EAN 662488023140
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 309 g

Technical Data

Function Tower light
Light type Green, Yellow, Red
Number of colors/segments 3
Acoustic signal Continuous tone
Volume 99 dB
Dimmable No
Cascadable No
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Window material Polycarbonate, diffuse
Ambient temperature -20…+50 °C
Protection class IP67

Connectivity accessories

6625013
6625025

Select Country

Turck worldwide

to top