+++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++
Readme 
Copyright (c) 2002-2018 Hans Turck GmbH & Co. KG 
+++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++
Generally, any new Firmware is fully backward compatible 
with previous versions of configuration file, always.

In rare case of incompatibility 
it is explicitly stated in this readme.txt.

This version of configuration file is needed 
to support functionality introduced with FW-version listed below.

GSDML-V2.3-Turck-TBEN-L1-01
-----------------------------------------------------
Device                    FW-Version     PNIO-Version
TBEN-L1-16DOP-01          V3.3.2.0       V2.3
TBEN-L1-8DIP-8DOP-01      V3.3.2.0       V2.3


GSDML-V2.3-Turck-TBEN-L1
-----------------------------------------------------
Device                    FW-Version     PNIO-Version
TBEN-L1-16DXP             V3.3.1.0       V2.3
TBEN-L1-8DIP-8DOP         V3.3.1.0       V2.3
TBEN-L1-16DOP             V3.3.1.0       V2.3
TBEN-L1-16DIP             V3.3.1.0       V2.3