Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses
  Home  Sitemap  About us  Contact  Products  Support  News  
  news  Infoarchive  Fairs  
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses

Infoarchive
 Product informations, applications, interviews...

 Interface technology: Knowing Where's the Fault
Intelligent interface devices diagnose the route between the field device and the control system. Whenever the subject of diagnostics is discussed today, people usually think of the associated functions in control systems or field devices.

 Pressure and temperature sensors
Pressure and temperature are frequently used measuring variables, for which great importance is placed on the interfaces to the process and the operator, as well as accuracy and reproducibility.

 Magnetic Field Sensor for Pneumatic Cylinders Ensures Reliable Monitoring
Magnetic field sensors for monitoring the position of pistons in pneumatic cylinders are standard in industrial automation.

 Fieldbus systems in machine engineering
The Dutch company CSI has decided to opt for piconet PROFIBUS-DP I/O modules. CSI is a middle-sized Netherlands-based company that offers palletting, transport and robotic packaging systems to manufacturers of consumer goods.

 Ring sensors – now up to 100 mm
TURCK has extended its product range in the inductive ring sensor field. Now an even larger ring sensor – the S32 XL – is available with an internal diameter of 100 mm.

 BL67 - Outgrowing the Switching Cabinet
In a distributed installation of machines and systems, the I/O signals have to be processed directly in the field. An efficient solution in this context is a modular I/O system with protection rating IP67

 High speed flow control
A lot has changed for the manufacturers and users of sensors since the introduction of the ATEX guidelines (94/9/EC) on 01 July 2003. There have been a lot of changes, particularly in zones which are rarely or only briefly explosion hazardous areas.

 Linear Displace-ment and Rotary Position Sensors
Robot grippers and welding guns can now also be integrated into fieldbus systems, using special bus modules for Profibus DP and DeviceNet.


! You will find more productinformation and download files in our product data base. (english)


 Address

Turck Australia Pty Ltd
Unit 5,6-7 Gilda Court
Mulgrave, 3170. Victoria
Phone:1300 132 566
Fax: 03 9560 1620


  more@TURCK


Customer magazine

 TURCK Worldwide