Rugged Minifast HD Connectivity Offering

Minneapolis, MN - March 27, 2017

Turck is now offering Minifast HD connectivity solutions for harsh applications that are in non- hazardous areas. While the original release of the Minifast HD line featured hazardous area approvals, the expanded offering is an ideal option for applications that require a heavy duty connector in non-hazardous zones as well.

The Minifast HD offering provides a 316 stainless steel metal body that is fully potted. This rugged and fully potted combination provides a more robust solution for these applications while also allowing the flexibility to bond with a wide variety of cable types, including many specialty types.

“We heard from many of our customers that were looking for a more reliable and cost-effective heavy duty solution, and that this was a solution they wanted available outside of hazardous areas as well,” said Jay Bartsias, Senior Product Manager for Connectivity. “The Minifast HD standard offering gives these customers a solution that is much more rugged than traditional connectors and provides the ultimate protection from environmental conditions.”

The Minifast HD offering has an operating temperature from -40 to +105 °C, and is IP67 and IP68 rated. Additionally, it also carries NEMA 1, 3, 4, and 6P approvals.

Turck is now offering Minifast HD connectivity solutions for harsh applications that are in non- hazardous areas. While the original release of the Minifast HD line featured hazardous area approvals, the expanded offering is an ideal option for applications that require a heavy duty connector in non-hazardous zones as well.

The Minifast HD offering provides a 316 stainless steel metal body that is fully potted. This rugged and fully potted combination provides a more robust solution for these applications while also allowing the flexibility to bond with a wide variety of cable types, including many specialty types.

“We heard from many of our customers that were looking for a more reliable and cost-effective heavy duty solution, and that this was a solution they wanted available outside of hazardous areas as well,” said Jay Bartsias, Senior Product Manager for Connectivity. “The Minifast HD standard offering gives these customers a solution that is much more rugged than traditional connectors and provides the ultimate protection from environmental conditions.”

The Minifast HD offering has an operating temperature from -40 to +105 °C, and is IP67 and IP68 rated. Additionally, it also carries NEMA 1, 3, 4, and 6P approvals.

Select Country

Turck worldwide

to top