M8 Industrial Ethernet Solutions

Minneapolis, MN - April 14, 2015

To keep up with the continuing shrinking sizes of control devices, Turck is excited to announce its smallest Industrial Ethernet connectivity solution available to date. Turck’s new M8 Ethernet will offer all of the benefits customers are accustomed to from Turck Ethernet connectivity, but in a smaller package for applications with limited space. With the ability to transfer up to 100Mbps of data, Turck’s new M8 connector for Ethernet is suitable for various Industrial Ethernet protocols, including EtherCAT. It utilizes a shielded CAT 5e cable, with the 360 degree shielding carried through to the coupling nut. In addition, the cable offers a high flex rating. 

“In conjunction with the release of our ultra-compact TBEN-S module, which utilizes M8 Ethernet for the bus connection, we wanted to offer our customers an Industrial Ethernet connectivity solution for applications with limited space,” said Laura Schweitz, Product Manager for Turck. “Not only are we able to offer our customers a M8 sized Ethernet solution, but we are able to do so without compromising functionality that they have enjoyed from the rest of our Industrial Ethernet line.” 

The M8 connector for Ethernet is ideal for use with Turck’s new ultra-compact digital TBEN-S modules. The compact connector design is rugged and suitable for use in IP67 rated environments. It will reliably operate in temperatures ranging from -40 to +70 °C. The overmolded construction eliminates time-consuming hand-wiring and misconfigurations common to twisted pair cables, and is available in both straight and right angle configurations. In addition, hybrid cordsets are available, to convert from the M8 connector to a D-code M12 or RJ45. 

To keep up with the continuing shrinking sizes of control devices, Turck is excited to announce its smallest Industrial Ethernet connectivity solution available to date. Turck’s new M8 Ethernet will offer all of the benefits customers are accustomed to from Turck Ethernet connectivity, but in a smaller package for applications with limited space. With the ability to transfer up to 100Mbps of data, Turck’s new M8 connector for Ethernet is suitable for various Industrial Ethernet protocols, including EtherCAT. It utilizes a shielded CAT 5e cable, with the 360 degree shielding carried through to the coupling nut. In addition, the cable offers a high flex rating. 

“In conjunction with the release of our ultra-compact TBEN-S module, which utilizes M8 Ethernet for the bus connection, we wanted to offer our customers an Industrial Ethernet connectivity solution for applications with limited space,” said Laura Schweitz, Product Manager for Turck. “Not only are we able to offer our customers a M8 sized Ethernet solution, but we are able to do so without compromising functionality that they have enjoyed from the rest of our Industrial Ethernet line.” 

The M8 connector for Ethernet is ideal for use with Turck’s new ultra-compact digital TBEN-S modules. The compact connector design is rugged and suitable for use in IP67 rated environments. It will reliably operate in temperatures ranging from -40 to +70 °C. The overmolded construction eliminates time-consuming hand-wiring and misconfigurations common to twisted pair cables, and is available in both straight and right angle configurations. In addition, hybrid cordsets are available, to convert from the M8 connector to a D-code M12 or RJ45. 

Select Country

Turck worldwide

to top