Phone:1300 132 566

Multiprotocol Ethernet

What are the benefits of Industrial Ethernet?

Industrial Ethernet benefits users by utilizing tools and techniques familiar to traditional office communication systems, and extending them to industrial applications. This facilitates data transfer across the entire plant floor - as well as plant-to-plant and globally - via secure network connections.

 

What is Multiprotocol?

Turck offers a complete line of industrial Ethernet products, including on-machine, in-cabinet, block, and modular I/O. The multiprotocol technology by Turck is an innovative new approach to Ethernet distributed I/O; multiprotocol I/O devices automatically self-configure to the active fieldbus protocol on each power-up. Supported protocols include Modbus TCP, EtherNet/IP, and PROFINET.

Multiprotocol products are simple and intuitive, allowing easy transition between multiple common industrial Ethernet protocols without the need to physically switch parts. An advanced webserver integrated in all Turck multiprotocol devices facilitates simple device configuration and troubleshooting via web-browser. Furthermore, an impressive array of advanced features for each supported protocol has been incorporated into the devices to meet many unique application requirements.

Turck’s multiprotocol technology makes moving from one industrial Ethernet protocol to another plug-in simple. Turck’s multiprotocol products offer a seamless transition to industrial Ethernet, whichever industrial Ethernet protocol that may be.

 

One Device, Three Protocols

Automatically adapts to the industrial Ethernet protocol being used. 

  • EtherNet/IP, PROFINET, and Modbus TCP
  • Turck Multiprotocol I/O device recognizes the master upon power-up and self-configures to that protocol
  • Advanced webserver for device configuration, I/O parameterization, and diagnostics via web browser or mobile device
  • Embedded Ethernet switch to support a variety of topologies, including linear and ring

EtherNet/IP

  • ODVA quick-connect (QC) and Device Level Ring (DLR) features supported
  • Multiple configuration options available for a variety of PLC environments

PROFINET

  • PROFINET Fast Startup (FSU) and Media Redundancy Protocol (MRP) supported
  • Topology detection and automatic addressing available
  • Multiprotocol devices support PROFINET RT, high featured gateway available specifically for PROFINET IRT

Modbus TCP

  • Bit register and function code support
  • Easy integration within Schneider and Mitsubishi PLCs, PC Controls, and Process Automation systems

Multiprotocol Ethernet Products

The following fieldbus devices showcase the power and versatility of Turck's Multiprotocol Ethernet technology. Click on a product to learn more.

Select Country

Turck worldwide